https://www.rockwellautomation.com/en-ar/products/details.700-HNC44AZ24.html
Catalog #: 700-HNC44AZ24
Mini Plug-in Timing Relay, 24V DC, Miniature Multi-Function, Multi-Mode (4 Functions), 0.1 seconds to 10 minutes, 4 Changeover Contacts (Four P
Catalog #: 700-HNC44AZ24
Mini Plug-in Timing Relay, 24V DC, Miniature Multi-Function, Multi-Mode (4 Functions), 0.1 seconds to 10 minutes, 4 Changeover Contacts (Four P
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of outputs, delayed, change-over contact | 4 |
---|---|
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Plug-in connection |
Power consumption | Relay ON: 0.9 W @ 24V DC |
Operating voltage | 85...110% of rated supply voltage |
Electrical life cycle | 200000 minimum operations (3 A @ 250V AC, resistive load at 1800 operations/hr) |
Mechanical
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | No |
Weight | 50 g |
Mechanical life operations | 10000000 minimum operations (under no load at 1800 operations/hr) |
Shock resistance | Malfunction: 100 m/s² (approximate 10 G) |
Vibration resistance | Malfunction: 10-55 Hz @ 0.5 mm single amplitude |
Dielectric strength | 2000V AC, 50/60 Hz for 1 min (between operating power circuit and control output) |
Suitable for front mounting | No |
With plug-in socket | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.