https://www.rockwellautomation.com/en-ar/products/details.700-HLT1L1.html
Catalog #: 700-HLT1L1
Best Selling
GP Terminal Block Relay
Catalog #: 700-HLT1L1
Best Selling
GP Terminal Block Relay
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as change-over contact | 1 |
---|---|
Nominal current | 6 A |
Complete with socket | Yes |
With LED indication | Yes |
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 120 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Rated control supply voltage at DC | 125 V |
Type of electric connection | Screw connection |
Rated thermal current (Ith) | 0.25 |
Power consumption | 0.3VA ±10% @ AC, 1-pole |
Electrical life cycle | 6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC, 1 A inductive: 300000 minimum @ 120V AC |
Mechanical
With detachable clamps | Yes |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
Environmental
Operating temperature | -40 °C |
---|---|
Storage temperature | -40 °C |
Construction
Contact material | Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT) |
---|---|
Material of contact surface | Other |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2024-05-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2024-05-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.