https://www.rockwellautomation.com/en-ar/products/details.700-HK32A1.html
Catalog #: 700-HK32A1
Best Selling
120V 50/60Hz GP Slim Line Relay
Catalog #: 700-HK32A1
Best Selling
120V 50/60Hz GP Slim Line Relay
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as change-over contact | 2 |
---|---|
Nominal current | 8 A |
Complete with socket | No |
With LED indication | No |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 120 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electric connection | Plug-in connection |
Rated thermal current (Ith) | 0.333333333333333 |
Electrical life cycle | B300, R300, Hp (kW): 6000 minimum |
Mechanical
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
Shock | Operational: 15 G |
Vibration | Operational: 10...2000 Hz, 0.76 mm (0.03 inch) 2.5 G |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Construction
Width | 29 mm |
---|---|
Height | 39.3 mm |
Depth | 12.4 mm |
Contact material | Silver Nickel (AgNi) |
Material of contact surface | Other |
Environmental
Operating temperature | -40 °C |
---|---|
Storage temperature | -40 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.