https://www.rockwellautomation.com/en-ar/products/details.700-HB32A2.html
Catalog #: 700-HB32A2
GP Tall Square Base Relay, 240V 50/60Hz, 10 Amp standard Contact, 15 Amp standard Contact, 2 Changeover Contacts (DPDT), No Additional Options
Catalog #: 700-HB32A2
GP Tall Square Base Relay, 240V 50/60Hz, 10 Amp standard Contact, 15 Amp standard Contact, 2 Changeover Contacts (DPDT), No Additional Options
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as change-over contact | 2 |
---|---|
Nominal current | 15 A |
Complete with socket | No |
With LED indication | No |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 240 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Rated control supply voltage at DC | 0 V |
Type of electric connection | Plug-in connection |
Rated thermal current (Ith) | 15 A @ 240V |
Mechanical
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP40 |
Mechanical life operations | AC: >10000000 |
Shock | Operational: 15 G |
Vibration | Operational: 1.5 G |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Construction
Width | 38.2 mm |
---|---|
Height | 51.4 mm |
Depth | 35.8 mm |
Contact material | AgCdO |
Material of contact surface | Other |
Environmental
Operating temperature | -40 °C |
---|---|
Storage temperature | -40 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.