https://www.rockwellautomation.com/en-ar/products/details.700-FSH3VU23.html
Catalog #: 700-FSH3VU23
High Performance Timing Relay, Flshr(Rpt Cyc st w/Pls or Pse), 2 X 0.05 secs - 60 hrs(2 rngs), 24-48V DC / 24-240V 50/60Hz, 1 Changeover Contact (SPDT), No Hazardous Location Cert
Catalog #: 700-FSH3VU23
High Performance Timing Relay, Flshr(Rpt Cyc st w/Pls or Pse), 2 X 0.05 secs - 60 hrs(2 rngs), 24-48V DC / 24-240V 50/60Hz, 1 Changeover Contact (SPDT), No Hazardous Location Cert
Rockwell Automation announces that as of
2022-02-27T00:00:00.000Z,
the High Performance Timing Relay, Flshr(Rpt Cyc st w/Pls or Pse), 2 X 0.05 secs - 60 hrs(2 rngs), 24-48V DC / 24-240V 50/60Hz, 1 Changeover Contact (SPDT), No Hazardous Location Cert will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-02-27T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of outputs, delayed, change-over contact | 1 |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Screw connection |
Input current | 1 mA |
Power consumption | 5VA @ 240V AC |
Switching capacity | Voltage: 440V @ AC |
Electrical life cycle | 500000 at 6 A/24V DC, resistive |
Mechanical
Nominal current | 8 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | Yes |
Weight | 100 g |
Shock resistance | 50 g according to IEC 68-2-27 |
Vibration resistance | 4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6 |
Suitable for front mounting | No |
With plug-in socket | No |
Environmental
Ambient temperature | Storage: -40...85 °C |
---|---|
Hazardous location rating | Not for use when harardous location certification is required |
Construction
Mounting | Front mounting: for snap-on mounting on 35 mm DIN rail or screw fixing by adapter and 2 screws (M4 type) |
---|---|
Pluggable on auxiliary contact block | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
- Australian RCM
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Australian RCM
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.