https://www.rockwellautomation.com/en-ar/products/details.700-CF310D.html
Catalog #: 700-CF310D
Best Selling
Industrial Relay, 110V 50 Hz / 120V 60 Hz., Screw Terminals, Standard Contact, 3 NOC & 1 NCC
Catalog #: 700-CF310D
Best Selling
Industrial Relay, 110V 50 Hz / 120V 60 Hz., Screw Terminals, Standard Contact, 3 NOC & 1 NCC
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | AC |
---|---|
Interface | No |
Rated control supply voltage at DC | 0 V |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Mounting method | DIN-rail/screw |
Rated frequency | 50/60 Hz, DC |
Electrical life cycle | Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15 |
Contact rating | Side mounted auxiliary contacts: NEMA A600, Q600 |
With LED indication | No |
Rated impulse strength (Uimp) | 6 kV |
Mechanical
Weight | 390 g, AC coil |
---|---|
Connection type | Screw terminals |
Operating time, opening delay | 70...125 ms with external diode |
Shock resistance | IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions) |
Mechanical life operations | 15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000 |
Suitable for manual operation | No |
Vibration resistance | IEC 60068-2: static >2 G, in normal position no malfunction <5 G |
Environmental
Altitude | 2000 m above mean sea level, per IEC 60 947-4 |
---|---|
Ambient temperature | Storage: -55...80 °C (-67...176 °F) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 100-IN001 |
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 100-IN001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.