https://www.rockwellautomation.com/en-ar/products/details.440R-W23218.html
Catalog #: 440R-W23218
Safety Relay, MSR320P, Removable, 17.5MM Housing Width, Infinite 0.5 s 3 s, (2) 2 NC Inputs, 2 1 N.O & 1 NC Inputs, 2 Safety Mat Input, Two LC Inputs, One SIPHA input, 0 Safety Output, 2 N.O. Aux. Solid State Out, CAT 4 Rated
Catalog #: 440R-W23218
Safety Relay, MSR320P, Removable, 17.5MM Housing Width, Infinite 0.5 s 3 s, (2) 2 NC Inputs, 2 1 N.O & 1 NC Inputs, 2 Safety Mat Input, Two LC Inputs, One SIPHA input, 0 Safety Output, 2 N.O. Aux. Solid State Out, CAT 4 Rated
Rockwell Automation announces that as of
2022-02-28T00:00:00.000Z,
the Safety Relay, MSR320P, Removable, 17.5MM Housing Width, Infinite 0.5 s 3 s, (2) 2 NC Inputs, 2 1 N.O & 1 NC Inputs, 2 Safety Mat Input, Two LC Inputs, One SIPHA input, 0 Safety Output, 2 N.O. Aux. Solid State Out, CAT 4 Rated will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-02-28T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
View Replacement Details
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 440R-IN088 |
User Manual | 440R-UM003 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 440R-IN088 |
TYPE | User Manual |
PUBLICATION NUMBER | 440R-UM003 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.