https://www.rockwellautomation.com/en-ar/products/details.43GT-TFS00ML.html
Catalog #: 43GT-TFS00ML
Glass Fiber Optic Cable, Transmitted Beam, Glass, For use with Large Apertures, Stainless Steel, TF Threaded #8-32, One Sensing Tip (Standard), PVC 200 F, 200 degree F, Standard 0.9m (36 in), 36.00 EA , 0.70 mm Randomized Bundle, 0.70 mm Randomized Bundle, Axial Tip, Threaded Tip
Catalog #: 43GT-TFS00ML
Glass Fiber Optic Cable, Transmitted Beam, Glass, For use with Large Apertures, Stainless Steel, TF Threaded #8-32, One Sensing Tip (Standard), PVC 200 F, 200 degree F, Standard 0.9m (36 in), 36.00 EA , 0.70 mm Randomized Bundle, 0.70 mm Randomized Bundle, Axial Tip, Threaded Tip
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Cable length | 36 inch |
---|---|
Sensor compatibility | For use with large apertures |
Sheathing for glass cables | PVC 200 °F |
Fiber bundle | 0.7 mm randomized |
Fiber diameter | 0.7 mm randomized |
Electrical
Sensing mode | Transmitted beam |
---|---|
Number of sensing end tips | One sensing tip (standard) |
Sensing end tip & nut material | Stainless steel |
Sensing end tip | TF threaded #8-32 |
Description | Glass fiber optic cable |
Construction
Cable geometry | Round |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.