https://www.rockwellautomation.com/en-ar/products/details.42MRA-5000.html
Catalog #: 42MRA-5000
Series 5000 Green Line
Catalog #: 42MRA-5000
Series 5000 Green Line
Rockwell Automation announces that as of
2023-02-28T00:00:00.000Z,
the Series 5000 Green Line will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-02-28T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Wavelength of the sensor | 880 nm |
---|---|
Type of switching output | PNP/NPN |
Type of light | Green light |
Housing material | Valox® |
Operating voltage/mode | Basic photohead |
Sensing mode type | Infrared fiber optic/fixed focus/wide angle diffuse |
Sensing mode | Light-/dark switching |
Sensitivity adjustment | Yes |
Status indicator | Green: Output |
Transmitting LED | Infrared 880 nm |
Category | Standard ON/OFF |
Description | Series 5000 green line |
Field of view | Depends on fiber-optic cable |
Protection | Power on false pulse protection |
Environmental
Relative humidity | 90% maximum |
---|---|
Operating temperature | SS Relay: -40...52 °C (-40...125 °F) |
Operating environment | NEMA: 3, 4, 12 and 13, IP66 (IEC 529), corrosion resistant, high-impact housing |
Construction
Lens material | Acrylic |
---|---|
Cover gasket material | Nitrile |
Mechanical
Sensing distance | Glass fiber optic: Depends on fiber-optic cable |
---|---|
Shock | 30 G (1.06 oz), meets or exceeds IEC 947-5-2 |
Vibration | 10...55 Hz, 1 mm (0.04 inch) amplitude, meets or exceeds IEC 947-5-2 |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.