https://www.rockwellautomation.com/en-ar/products/details.42LRC-5010.html
Catalog #: 42LRC-5010
Series 5000 Red Line Sensor
Catalog #: 42LRC-5010
Series 5000 Red Line Sensor
Rockwell Automation announces that as of
2023-02-28T00:00:00.000Z,
the Series 5000 Red Line Sensor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-02-28T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Wavelength of the sensor | 880 nm |
---|---|
Voltage type | AC |
Type of light | Infrared light |
Power consumption | 2 VA |
Transmitting LED | Infrared 880 nm |
Lens material | Acrylic |
Load current | 30 mA @ 0...120V AC/DC |
Protection | Power on false pulse protection |
Leakage current | 10 μA |
Supply voltage | 120V |
Mode of sensing | Standard retroreflective and diffuse |
Operating voltage/mode | 120V AC field effect transistor |
Response time | Photohead and output: 6 ms |
Sensitivity adjustment | Yes |
Status indicator | Red: Output |
Category | Standard ON/OFF |
Output energized | Light operate/dark operate selectable |
Mechanical
Sensing mode | Light-/dark switching |
---|---|
Field of view | 3 ° |
Sensing distance | Diffuse/Retroreflective: 1.5 m/6 m |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 947-5-2 |
Shock | 30G, meets or exceeds IEC 947-5-2 |
Operating environment | NEMA: 3, 4, 12 and 13, IP66 (IEC 529), corrosion resistant, high-impact housing |
Construction
Construction type housing | Cuboid |
---|---|
Housing material | Valox® |
Cover gasket material | Nitrile |
Environmental
Operating temperature | -40 °C |
---|---|
Relative humidity | 90% maximum |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.