https://www.rockwellautomation.com/en-ar/products/details.42KB-T1LNSL-A2.html
Catalog #: 42KB-T1LNSL-A2
Micro Rectangular Sensor
Catalog #: 42KB-T1LNSL-A2
Micro Rectangular Sensor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 4 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 10.3 mm |
Height of sensor | 25.4 mm |
Length of sensor | 15 mm |
Max. switching distance | 1000 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 1, 4, 6, 12, 13 |
Sensitivity adjustment | Potentiometer |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Suitable for safety functions | No |
Weight | 50 g |
Electrical
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 0.35 ms |
Voltage type | DC |
Material housing | Plastic |
Rated control supply voltage at DC | 12 V |
Type of switching output | NPN |
Setting procedure | Manual adjustment |
Type of electric connection | Cable |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter and receiver |
Current consumption, max | 30 mA |
Leakage current, max | 0.5 μA |
Operating voltage | 12...24V DC ±10% |
Lens material | Polyarylate |
Supply current | Source: 23 mA, Receiver: 18 mA |
Operating voltage/mode | DC - light or dark operate selectable |
Optics position | Side view |
Connection type | 4 - conductor 500V PVC jacketed 2 m cable |
Protection type | Output short-circuit, reverse polarity, false pulse, transient noise |
LED status | Red ON: Output activated (label: OUT) |
With time function | No |
Pre failure notice | No |
With reflector | No |
Stability output | 50 mA |
Mode of sensing | Transmitted beam pair |
Construction
Material of optical surface | Plastic |
---|---|
Construction type housing | Cuboid |
Housing material | Polyarylate |
Environmental
Relative humidity, max | 85 % |
---|---|
Operating temperature | -25 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42KB-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42KB-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.