https://www.rockwellautomation.com/en-ar/products/details.42EF-E1EZB-F4.html
Catalog #: 42EF-E1EZB-F4
RightSight Photo Sensor
Catalog #: 42EF-E1EZB-F4
RightSight Photo Sensor
Rockwell Automation announces that as of
2023-12-31T00:00:00.000Z,
the RightSight Photo Sensor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-12-31T00:00:00.000Z
Replacement Category:
Direct Replacement
Replacement Product:
42EF-E2EZB-F4
[https://www.rockwellautomation.com/en-ar/products/details.42EF-E2EZB-F4.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 27 mm |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
List of degrees of protection (NEMA) | 4X, 6P |
Sensing mode | Transmitted beam source |
Sensitivity adjustment | Not adjustable |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
AWG-number | 22 |
Sensing distance designator | TBD |
Electrical
Max. output current | 100 mA |
---|---|
Response time | 1 ms |
Voltage type | DC |
Material housing | Other |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Lens material | Acrylic |
Light source | Infrared |
Operating voltage/mode | DC transmitted beam emitter |
Output type | Transmitted beam source |
Connection type | 4 pin micro QD on pigtail |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Current consumption | 35 mA DC max, 15 mA AC max |
Construction
Cover material | Udel™ |
---|---|
Housing material | Mindel™ |
Material of cable sheath | Polyvinyl chloride (PVC) |
Environmental
Relative humidity | 5...95% (noncondensing) |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.