https://www.rockwellautomation.com/en-ar/products/details.42EF-C2KBA-F4.html
Catalog #: 42EF-C2KBA-F4
Best Selling
Catalog #: 42EF-C2KBA-F4
Best Selling
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 27 mm |
Height of sensor | 46.7 mm |
Length of sensor | 34.5 mm |
Setting procedure | Manual adjustment |
Field of view | 1.5 ° |
Spot size | 26.7 mm @ 1 m |
List of degrees of protection (NEMA) | 4X, 6P |
Sensing mode | Clear object |
List of degrees of protection (IP) | IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Sensing distance designator | TBD |
Electrical
Response time | 0.5 ms |
---|---|
Voltage type | DC |
Rated control supply voltage at DC | 10.8 V |
Type of switching output | Other |
Type of electric connection | Connector M12 |
Type of light | Other |
Current consumption | 35 mA DC max, 15 mA AC max |
Lens material | Acrylic |
Sensitivity adjustment | Manually adjustable |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Light source | Visible red |
Output type | NPN & PNP W/ SCP |
Connection type | 4 pin micro QD on pigtail |
Operating voltage/mode | DC - dark operate |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow (for DC models, output and margin LEDs alternate flashing when SCP is active), OFF: output de-energized, label: output de-energized, ON: output energized, label: output energized, Flashing: short circuit protection (SCP) active |
Max. output current | 100 mA |
Construction
Material housing | Other |
---|---|
Housing material | Mindel™ |
Cover material | Udel™ |
Environmental
Relative humidity | 5…95% (noncondensing) |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25 to 70 °C (-13 to 158 °F) @ 132V AC/DC |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.