https://www.rockwellautomation.com/en-ar/products/details.2711P-B10C4A8.html
Catalog #: 2711P-B10C4A8
PanelView Plus Terminal
Catalog #: 2711P-B10C4A8
PanelView Plus Terminal
Rockwell Automation announces that as of
2022-09-30T00:00:00.000Z,
the PanelView Plus Terminal will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-09-30T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-B10C22A9P
[https://www.rockwellautomation.com/en-ar/products/details.2711P-B10C22A9P.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Number of grey-scales/blue-scales of display | 0 |
Number of system buttons | 0 |
Voltage type of supply voltage | AC |
Number of function buttons, programmable | 32 |
Number of online languages | 20 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
Number of pixels, vertical | 480 |
With numeric keyboard | No |
With alpha numeric keyboard | Yes |
With message indication | Yes |
With message system (incl. buffer and confirmation) | Yes |
Process value representation (output) possible | No |
Process default value (input) possible | No |
With recipes | No |
With printer output | Yes |
Additional software components, loadable | Yes |
Supporting protocol for EtherNet/IP | No |
Screen diagonal | 10.4 inch |
Number of pixels, horizontal | 640 |
Useful project memory/user memory | 79 MB |
Touch technology | Resistive touch |
Power input | AC |
Display size | 10.4 inch |
Luminance | 300 cd/m² |
Resolution | 640 x 480, 18-bit color graphics |
Keypad function keys | 32 function keys F1...F16 and K1...K16 |
Operator input | Keypad and touch |
Power consumption | 160VA max, 65VA typical |
Display type | Color active matrix, thin-film transistor (TFT) |
Memory | 512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory) |
Touch screen | 8-wire analog resistive, Actuation: 1 million presses, Operating force: 10...110 g |
Operating system | Windows CE 6.0 operating system with or without extended features and microsoft office file viewers |
Backlight | CCFL, 50000 hours minimum at 25 ° C (77 °F) field replaceable |
Keypad description | Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 million presses, Operating force: 340 g |
Software | FactoryTalk view machine edition software, version 6.0 or later, FactoryTalk ViewPoint software, version 1.2 or later |
Input voltage | 100...240V AC, 50...60 Hz |
Secure Digital (SD) card slot | Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data |
Battery (real-time clock) | Battery-backed clock timestamps critical data, accuracy is ±2 minutes per month, Battery life: 4 year min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery |
USB ports | Two USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, (2) USB host, Network interface for optional Ethernet, DH+/DH-485, or ControlNet (scheduled or unscheduled) communication module |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 |
Number of buttons with LED | 0 |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Supply voltage AC 50 Hz | 100 V |
Supply voltage AC 60 Hz | 100 V |
Reset and default switches | Provide easy access to diagnostic and repair operations |
Network interface | For optional Ethernet, DH+, DH-485, or ControlNet communication module |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
FactoryTalk view software | FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st |
Mechanical
Built-in depth | 55 mm |
---|---|
Width of the front | 399 mm |
Height of the front | 248 mm |
Wall mounting/direct mounting | Yes |
Dimensions, approx | Keypad: 248 x 399 x 55 mm, Touch: 248 x 329 x 55 mm |
Cutout dimensions | Keypad: 224 x 375 mm (8.8 x 14.75 inch) Touch: 224 x 305 mm (8.8 x 12.0 inch) |
Rail mounting possible | No |
Environmental
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP65 |
Operating temperature | 0 °C |
Heat dissipation | 240 BTU/hr |
List of degrees of protection (NEMA) | 4X, 12, 13 |
Shock | Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR) |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
List of degrees of protection (IP) | IP54, IP65 |
Construction
Display area | 211 x 158 mm (8.3 x 6.2 inch) |
---|---|
Weight, approx | Keypad: 2.8 kg (6.2 lb), Touch: 2.5 kg (5.6 lb) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 2711P-TD005 |
User Manual | 2711P-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 2711P-TD005 |
TYPE | User Manual |
PUBLICATION NUMBER | 2711P-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.