https://www.rockwellautomation.com/en-ar/products/details.22A-A3P6N113.html
![Allen-Bradley 22A-A3P6N113 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/22A/22A-PF4-FrameA_1000x1000.jpg)
PowerFlex 4- 0.75 kW (1 HP) AC Drive
PowerFlex 4- 0.75 kW (1 HP) AC Drive
Rockwell Automation announces that as of
2024-10-01T00:00:00.000Z,
the PowerFlex 4- 0.75 kW (1 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2024-10-01T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
25A-A4P8N114
[https://www.rockwellautomation.com/en-ar/products/details.25A-A4P8N114.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | DRIVES-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | DRIVES-UM001 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.