https://www.rockwellautomation.com/en-ar/products/details.2198-D057-ERS3.html
Catalog #: 2198-D057-ERS3
Best Selling
Kinetix 5700 Servo Drive, Dual Axis Inverter, 458 - 746VDC Input, 2 x 57.5 Amp Peak Current Output, 2 x 15.9 kW
Catalog #: 2198-D057-ERS3
Best Selling
Kinetix 5700 Servo Drive, Dual Axis Inverter, 458 - 746VDC Input, 2 x 57.5 Amp Peak Current Output, 2 x 15.9 kW
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Height | 358 mm |
---|---|
Width | 55 mm |
Depth | 250 mm |
Electrical
Continuous output current (rms) | 23 A |
---|---|
Internal capacitance | 705 µF |
Peak output current (rms) | 57.5 A |
Rated power output | 660 W @ 100% |
Peak output current | 81.3 A, zero to peak |
Continuous output current | 32.5 A, zero to peak |
DC input current | 24.5 A @ 458...747V DC |
Bandwidth | 400 Hz @ velocity loop, maximum |
Continuous power output, nom | 15.9 kW @ 324...528V rms, 3-phase |
Control power current | 8.3 A @ 24V DC current, maximum (with maximum brake current) |
PWM frequency | 4 kHz |
Mechanical
Weight | 6.76 kg |
---|
Environmental
Vibration | 2 G @ 55...500 Hz, peak constant acceleration |
---|---|
Altitude | Storage range (nonoperating): 3000 m (9843 ft) during transport |
Operating temperature | 0 °C |
Nonoperating temperature | -40 °C |
Protection class | (IEC 60529): IP20 |
Degree of pollution | (IEC 61800-5-1): 2 |
Relative humidity | Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing |
Shock | 15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | KNX-TD003 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | KNX-TD003 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Safety
This product was certified with the above certifications as of 2024-05-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Safety
This product was certified with the above certifications as of 2024-05-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.