https://www.rockwellautomation.com/en-ar/products/details.20AD2P1A0AYNNNC0.html
Catalog #: 20AD2P1A0AYNNNC0
PowerFlex 70 AC Drive 2.1 A at 1 Hp 20A
Catalog #: 20AD2P1A0AYNNNC0
PowerFlex 70 AC Drive 2.1 A at 1 Hp 20A
Rockwell Automation announces that as of
2026-09-30T00:00:00.000Z,
the PowerFlex 70 AC Drive 2.1 A at 1 Hp 20A will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2026-09-30T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
Vibration | 0.152 mm (0.006 inch) displacement, 1 G peak |
Electrical
Number of analogue outputs | 1 |
---|---|
Mains voltage | 480 V |
Integrated breaking resistance | No |
Internal dynamic brake resistors | 115 Ohm |
Number of digital inputs | 6 |
Number of digital outputs | 2 |
Number of analogue inputs | 2 |
Supporting protocol for DeviceNet | Yes |
Application in industrial area permitted | Yes |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 50 Hz |
Efficiency | 97.5% at rated amps, nominal line volts |
Number of HW-interfaces RS-232 | 2 |
Number of HW-interfaces RS-485 | 2 |
Number of HW-interfaces USB | 2 |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 % |
With control element | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Application in domestic- and commercial area permitted | Yes |
Input frequency tolerance | 47 Hz |
Voltage tolerance | -10 % |
Environmental
Altitude | 1000 m (3300 ft.) maximum without derating |
---|---|
Degree of protection (NEMA) | 1 |
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 20A-IN002 |
Wiring Diagram | 21VW-WD002 |
User Manual | 20A-UM001 |
Reference Manual | PFLEX-RM004 |
Application Techniques | PFLEX-AT001 |
Quick Reference | 20HIM-QR001 |
Technical Data | 20A-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 20A-IN002 |
TYPE | Wiring Diagram |
PUBLICATION NUMBER | 21VW-WD002 |
TYPE | User Manual |
PUBLICATION NUMBER | 20A-UM001 |
TYPE | Reference Manual |
PUBLICATION NUMBER | PFLEX-RM004 |
TYPE | Application Techniques |
PUBLICATION NUMBER | PFLEX-AT001 |
TYPE | Quick Reference |
PUBLICATION NUMBER | 20HIM-QR001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 20A-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.