https://www.rockwellautomation.com/en-ar/products/details.194E-KA16.html
Catalog #: 194E-KA16
194E Load switch
Catalog #: 194E-KA16
194E Load switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of poles | 3 |
---|---|
Conditioned rated short-circuit current Iq | 20 kA |
Rated permanent current Iu | 16 A |
Rated operation power at AC-23, 400 V | 7.5 kW |
Max. rated operation voltage Ue AC | 600 V |
Rated operation power at AC-3, 400 V | 5.5 kW |
Rated short-time withstand current lcw | 800 kA |
Type of control element | Door coupling rotary drive |
Rated frequency | 60 Hz |
Switch size | 16 A |
Lost power per pole | 0.58 W |
Conventional free air thermal current (Ith) | 25 A per IEC |
Conventional enclosed thermal current (Ie) | 20 A per IEC |
Rated operational voltage (Ue) | 690V per IEC |
Rated isolation voltage (Ui) | 690V per IEC |
Continuous current | UL/CSA (applications): 16 A |
Rated breaking capacity | AC-23A (cosφ 0.45): 70 A @ 690V |
Motor FLA rating | UL/CSA application: 9.6 A @ 240V, 60 Hz, 3 pole, 3 phase |
Hp motor rating | UL/CSA application: 7.5 Hp @ 480V, 60 Hz, 3 pole, 3 phase |
Fuse rating of circuit (type g, G), max | Short circuit current (co-ordination type 2): 20 A @ 400/415V |
Rated current (Ie) | DC-21A (for resistive loads): 5 A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V |
Rated power (Pe) | AC-3: 5.5 kW @ 690V |
Number of switches | 1 |
Motor drive integrated | No |
Motor drive optional | No |
Voltage release optional | No |
Type of electrical connection of main circuit | Screw connection |
Switching rate | 120 ops/h |
Rated impulse voltage (Uimp) | 8 kV per UL, CSA |
Test voltage (Ui) | 2.5 kV for 1 minute |
Heavy pilot duty | UL/CSA (applications): A600, AC |
Mechanical
Interlockable | No |
---|---|
Version as emergency stop installation | Yes |
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP66 |
Material housing | Plastic |
Tightening torque | 1.4 Nm (12.2 lb-in) |
Enclosure size | Standard size enclosure |
Rigid wire gauge | 1...10 mm2 (16...10 AWG) |
Fine strands wire gauge | 1.5...6 mm2 (16...8 AWG) |
Wire gauge, max | Terminal size per IEC 947-1: A4 |
Left side mounting | No modification |
Right side mounting | No modification |
Protection class according to IEC 529 | Switch bodies: IP20 @ motor rating 60 Hz |
Version as safety switch | No |
Version as reversing switch | No |
Version as main switch | Yes |
Version as maintenance-/service switch | Yes |
With transparent cover | No |
Mechanical life operations | 200000 |
Model | Surface mounting |
Construction
Suitable for front mounting 4-hole | No |
---|---|
Suitable for front mounting centre | No |
Colour control element | Black |
Device construction | Complete device in housing |
Actuator colour | Grey/black |
Enclosed switch height, approx | Oversized enclosure: 199.9 mm (7.87 inch) @ 63 A |
Enclosed switch depth, approx | Oversized enclosure: 237.24 mm (9.34 inch) @ 63 A |
Enclosed switch width, approx | Oversized enclosure: 299.97 mm (11.81 inch) @ 63 A |
Installation | NEMA 3/4/4X-IP66 non-metallic-base/DIN rail, 6 x 4 x 5 |
Suitable for floor mounting | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | No |
Environmental
Ambient enclosed temperature | -20 °C |
---|---|
Ambient storage temperature | -40 °C |
Ambient operation temperature | -25 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 194E-IN011 |
Technical Data | 194-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 194E-IN011 |
TYPE | Technical Data |
PUBLICATION NUMBER | 194-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of 2024-05-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of 2024-05-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.