https://www.rockwellautomation.com/en-ar/products/details.1783-MX08F.html
![Allen-Bradley 1783-MX08F product image](https://www.rockwellautomation.com/product-images/1783-MX08F/1783-MX08F.jpg)
8 port FX Module
8 port FX Module
Rockwell Automation announces that as of
2020-11-30T00:00:00.000Z,
the 8 port FX Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2020-11-30T00:00:00.000Z
Replacement Category:
Functional Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Ethernet | No |
---|---|
Fast Ethernet | Yes |
Gigabit Ethernet | No |
Power consumption, maximum | 10.1 W |
Power dissipation | 10.1 W |
Backplane power, maximum | 3.3V DC, 3.6 A |
10 Gigabit Ethernet | No |
Connector type | IEC 61754-20 LC connector |
Connecting mode | Full duplex |
Ethernet data rate | 100 Mbps |
Number of 100 Base-F fiber-optic Ethernet ports | 8 |
Optical cable length, graded index multimode fiber, maximum | 2000 m |
Optical link budget with 50/125 μm multimode cable | 4 dB |
Optical link budget with 62.5/125 μm multimode cable | 8 dB |
Optical wavelength | 1310 Nm |
Environmental
ESD immunity, IEC 61000-4-2, air discharges | 15 kV |
---|---|
ESD immunity, IEC 61000-4-2, contact discharges | 8 kV |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 20 g |
Housing base material | Open-style |
Nominal position | T4 |
Selectable start times | T4 |
Temperature, surrounding air, maximum | 60 °C |
Emissions, CISPR11 (IEC 61000-6-4) | Group 1, class A |
Magnetic field immunity, IEC 61000-4-8, long duration at 50 and 60 Hz (A/m) | 30 |
Magnetic field immunity, IEC 61000-4-8, short duration at 50 and 60 Hz (A/m) | 300 |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz | 10 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz | 20 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 Kg/Km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz | 2 g |
Mechanical
Width | 9.81 cm |
---|---|
Height | 14.8 cm |
Depth | 11.75 cm |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1783-UM003 |
Technical Data | 1783-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1783-UM003 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1783-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.