https://www.rockwellautomation.com/en-ar/products/details.1783-MS10T.html
Catalog #: 1783-MS10T
10 port Switch
Catalog #: 1783-MS10T
10 port Switch
Rockwell Automation announces that as of
2020-11-30T00:00:00.000Z,
the 10 port Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2020-11-30T00:00:00.000Z
Replacement Category:
Functional Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 15.3 cm |
---|---|
Height | 14.8 cm |
Depth | 11.75 cm |
Screw torque, power and alarm terminals | 0.23 Nm |
Electrical
Layer 2 | Yes |
---|---|
Layer 3 | No |
Manageable | Yes |
Power dissipation | 15.7 W |
Power consumption, maximum (expansion module power not included) | 15.7 W |
Total number of ports | 10 |
Wire size, ethernet connection | RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702 |
Ethernet | Yes |
Protection type—Electronic S (short time trip units) | Panel mount |
Alarm relay, CL 2/SELV at 30 V DC, maximum | 1 A |
Inrush current, maximum | 2 A |
Isolation voltage (continuous), basic insulation type, power to ground, power to network channels, and power to alarm | 75 V |
Maximum insulation, DC power and alarm connections | 1.2 mm |
Oscillatory surge withstand IEEE C37.90.1 | 2.5 kV |
Switch input, CL 2/SELV at 18 - 60 V DC, maximum | 2 A |
Wire size, DC power and alarm connections, solid or stranded copper wire rated at 90 °C or greater | 0.5 mm² |
Wire size, ground connection, solid or stranded copper wire rated at 75 °C or greater | 3.3 mm² |
Wiring category on alarm ports | 2 |
Wiring category on Ethernet ports | 2 |
Wiring category on power ports | 2 |
Environmental
Degree of protection (IP) | IP20 |
---|---|
Housing base material | Open-style |
Nominal position | T4 |
Temperature, surrounding air, maximum | 60 °C |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports | ±2 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports | ±2 kV |
Emissions, CISPR11 (IEC 61000-6-4) | Class A |
ESD immunity, IEC 61000-4-2, air discharges | 15 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 8 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz | 10 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 Kg/Km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 20 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 kV |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Selectable start times | T4 |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports | ±4 kV |
EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports | ±4 kV |
EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on power ports | ±4 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports | ±2 kV |
Magnetic field immunity, IEC 61000-4-8, long duration at 50 and 60 Hz (A/m) | 30 |
Magnetic field immunity, IEC 61000-4-8, short duration at 50 and 60 Hz (A/m) | 300 |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz | 20 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 Kg/Km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports | ±1 kV |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz | 2 g |
Voltage variation IEC 61000-4-29, interruption on DC supply ports | 10 ms |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1783-UM003 |
Reference Manual | ENET-RM002 |
Application Techniques | ENET-AT007 |
Installation Instructions | 1783-IN016 |
Profile | MIGRAT-PP043 |
Technical Data | 1783-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1783-UM003 |
TYPE | Reference Manual |
PUBLICATION NUMBER | ENET-RM002 |
TYPE | Application Techniques |
PUBLICATION NUMBER | ENET-AT007 |
TYPE | Installation Instructions |
PUBLICATION NUMBER | 1783-IN016 |
TYPE | Profile |
PUBLICATION NUMBER | MIGRAT-PP043 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1783-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.