https://www.rockwellautomation.com/en-ar/products/details.1783-HMS16TG4CGN.html
Catalog #: 1783-HMS16TG4CGN
Best Selling
Stratix 5400, 16 copper 10/100/1000 ports, 4 combo 10/100/1000 ports, Layer 2 FW
Catalog #: 1783-HMS16TG4CGN
Best Selling
Stratix 5400, 16 copper 10/100/1000 ports, 4 combo 10/100/1000 ports, Layer 2 FW
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 15.54 cm |
---|---|
Height | 16.45 cm |
Depth | 14.67 cm |
Approximate weight | 2.88 kg |
Screw torque, alarm terminal | 0.23 Nm |
Screw torque, ground terminal | 0.51 Nm |
Screw torque, power terminal | 0.56 Nm |
Electrical
Number of ports 10/100/1000 Mbps RJ45 | 16 |
---|---|
Number of combination-ports RJ45/Mini GBIC | 4 |
Layer 2 | Yes |
Layer 3 | No |
Manageable | Yes |
Power dissipation | 40 W |
Number of combination ports 10/100/1000 Mbps | 4 |
Power consumption at 24V DC, 40 ˚C | 40 W |
Power input at 12 - 54V DC, maximum | 4.3 A |
Total number of ports | 20 |
Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire | 0.5 mm² |
Wire size, ground connection, solid or stranded copper wire | 4 mm² |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
CIP sync (IEEE 1588) | Yes |
DLR | Yes |
Isolation voltage (continuous), basic insulation type, all ports to ground | 60 V |
NAT | Yes |
Wire size, DC power connection, solid or stranded copper wire rated at 30 ˚C, or greater, above the surrounding air temperature | 0.52 mm² |
Wire strip length, alarm connection | 6.3±0.5 mm |
Wire strip length, DC power connection | 6.3±0.5 mm |
Wiring category on console ports | 3 |
Wiring category on DC power and alarm ports | 2 |
Wiring category on Ethernet ports | 2 |
Environmental
Housing base material | Open-style |
---|---|
Nominal position | T3 |
Delta connected motor power, max | T3 |
Temperature, surrounding air, maximum | 70 °C |
ESD immunity, IEC 61000-4-2, air discharges | 8 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 6 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz | 20 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz | 20 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 Kg/Km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 15 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 kV |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Emissions | IEC 61000-6-4 |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports | ±2.5 kV |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power and alarm ports | ±2.5 kV |
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power and alarm ports | ±1 kV |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on alarm ports | ±3 kV |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on DC power ports | ±3 kV |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on Ethernet ports | ±3 kV |
Magnetic field immunity, IEC 61000-4-8, long duration at 50 - 60 Hz (A/m) | 300 |
Magnetic field immunity, IEC 61000-4-8, short duration at 50 - 60 Hz (A/m) | 1000 |
Magnetic pulse immunity, IEC 61000-4-9 (A/m) | 300 |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 Kg/Km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 kV |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz | 1 g |
Voltage variation, IEC 61000-4-29, interruption on DC power ports | 10 ms |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Reference Manual | ENET-RM002 |
User Manual | 1783-UM007 |
Application Techniques | ENET-AT007 |
Installation Instructions | 1783-IN016 |
Profile | MIGRAT-PP043 |
Technical Data | 1783-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Reference Manual |
---|---|
PUBLICATION NUMBER | ENET-RM002 |
TYPE | User Manual |
PUBLICATION NUMBER | 1783-UM007 |
TYPE | Application Techniques |
PUBLICATION NUMBER | ENET-AT007 |
TYPE | Installation Instructions |
PUBLICATION NUMBER | 1783-IN016 |
TYPE | Profile |
PUBLICATION NUMBER | MIGRAT-PP043 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1783-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.