https://www.rockwellautomation.com/en-ar/products/details.1783-BMS06SGL.html
Catalog #: 1783-BMS06SGL
Stratix 5700, 4 copper 10/100 ports, 2 SFP 10/100/1000 slots, lite FW
Catalog #: 1783-BMS06SGL
Stratix 5700, 4 copper 10/100 ports, 2 SFP 10/100/1000 slots, lite FW
Rockwell Automation announces that as of
2024-09-01T00:00:00.000Z,
the Stratix 5700, 4 copper 10/100 ports, 2 SFP 10/100/1000 slots, lite FW will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2024-09-01T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
1783-CMS6B
[https://www.rockwellautomation.com/en-ar/products/details.1783-CMS6B.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 7.48 cm |
---|---|
Height | 12.95 cm |
Depth | 11.67 cm |
Approximate weight | 1.11 kg |
Screw torque, ground terminal, maximum | 0.96 Nm |
Screw torque, power and alarm terminals | 0.23 Nm |
Electrical
Number of ports 10/100 Mbps RJ45 | 4 |
---|---|
Layer 2 | No |
Layer 3 | No |
Manageable | Yes |
Power consumption, maximum | 15 W |
Power dissipation | 15 W |
Firmware type | Lite |
Isolation voltage (continuous), basic insulation type, DC power ports to ground, DC power ports to ethernet ports, and DC power ports to alarm ports | 50 V |
Number of ports 10/100/1000 Mbps SFP | 2 |
Power consumption at 24V DC, 40 ˚C | 9.5 W |
Total number of ports | 6 |
Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire | 0.5 mm² |
Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater | 0.5 mm² |
Wire size, ethernet connection | RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702 |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
Maximum insulation, DC power connection | 1.2 mm |
Power input at 12 - 48V DC, class 2/SELV | 0.5 A |
Wire size, ground connection, stranded copper wire, minimum | 4 mm² |
Wire strip length, alarm connection | 6.3±0.5 mm |
Wire strip length, DC power connection | 6.3±0.5 mm |
Wiring category on console and alarm ports | 3 |
Wiring category on DC power ports | 2 |
Wiring category on Ethernet ports | 2 |
Environmental
Degree of protection (IP) | IP30 |
---|---|
Housing base material | Open-style |
Nominal position | T4 |
Temperature, surrounding air, maximum | 60 °C |
EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports | ±2 kV |
EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports | ±1 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports | ±2 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports | ±2 kV |
Emissions, CISPR11 (IEC 61000-6-4) | Class A |
ESD immunity, IEC 61000-4-2, air discharges | 15 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 8 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz | 10 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 20 Kg/Km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 55 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 kV |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Selectable start times | T4 |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports | ±2.5 kV |
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports | ±1 kV |
EFT/B immunity for IEC 61000-4-4 at 100 kHz on alarm ports | ±1 kV |
EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports | ±4 kV |
EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports | ±4 kV |
EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports | ±4 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz | 20 Kg/Km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 kV |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz | 2 g |
Voltage variation IEC 61000-4-29, interruption on DC power ports | 10 ms |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1783-UM004 |
Reference Manual | ENET-RM002 |
Application Techniques | ENET-AT007 |
Installation Instructions | 1783-IN016 |
Profile | MIGRAT-PP043 |
Technical Data | 1783-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1783-UM004 |
TYPE | Reference Manual |
PUBLICATION NUMBER | ENET-RM002 |
TYPE | Application Techniques |
PUBLICATION NUMBER | ENET-AT007 |
TYPE | Installation Instructions |
PUBLICATION NUMBER | 1783-IN016 |
TYPE | Profile |
PUBLICATION NUMBER | MIGRAT-PP043 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1783-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-06-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.