https://www.rockwellautomation.com/en-ar/products/details.1768-CNB.html
Catalog #: 1768-CNB
CompactLogix L4X ControlNet Module
Catalog #: 1768-CNB
CompactLogix L4X ControlNet Module
Rockwell Automation announces that as of
2020-01-31T00:00:00.000Z,
the CompactLogix L4X ControlNet Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2020-01-31T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Suitable for safety functions | No |
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for other bus systems | No |
Redundancy | No |
IO link master | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for EtherNet/IP | No |
Type of data transmission | Other |
Logix communication connections | 48 |
Power dissipation | 5.14 W |
Thermal dissipation | 17.5 BTU/h |
Configuration | Standard |
Enclosure type rating | None (open-style) |
Number of nodes, max | 99 nodes |
Current draw | 1 A @ 5.2V DC |
ControlNet cable | Quad shield RG6 coaxial cable |
Ports | 1 ControlNet BNC, 1 ControlNet RJ45 |
Wire category | 2 - on communication ports |
Isolation voltage | 30V (continuous), functional insulation type, ControlNet to backplane, No isolation between NAP and Backplane, Type tested at 500V AC for 60 s, ControlNet network to system |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
Slot width | 1 |
ControlNet communication rate | 5 Mbit/s |
Mechanical
Width | 56.7 mm |
---|---|
Height | 132 mm |
Depth | 105.1 mm |
Weight, approx | 0.26 kg |
Module location | DIN rail or panel mount |
Mounting screw torque | 1.16 Nm (10 lb.in) - use M4 or #8 screws |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
Vibration | 5 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±2kV at 5 kHz on communications ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±1 kV line-earth(CM) on communications ports |
Nonoperating temperature | -40 to 85 °C |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Certification
North American temperature code | T4A |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1769-TD007 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1769-TD007 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.