https://www.rockwellautomation.com/en-ar/products/details.1762-OF4.html
Catalog #: 1762-OF4
Best Selling
MicroLogix 4 Point Analog Output Module
Catalog #: 1762-OF4
Best Selling
MicroLogix 4 Point Analog Output Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Resolution of the analogue outputs | 12 Bit |
---|---|
Input, current | Yes |
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | Yes |
Output, voltage | Yes |
Output signal configurable | Yes |
Analogue inputs configurable | No |
Analogue outputs configurable | Yes |
Type of electric connection | Screw connection |
Fast transient burst | IEC1000-4-4: 2kV, 5 kHz |
Conducted immunity | 10V, 0.15...80 MHz |
Radiated immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% amplitude modulation, +900 MHz keyed carrier |
Suitable for safety functions | No |
Surge immunity | IEC1000-4-5: 1kV galvanic gun |
Module power LED | On: indicates power is applied |
Environmental
Operating temperature | -20 °C |
---|---|
ESD immunity | EN 61000-4-2, 4 kV contact, 8 kV air, 4 kV indirect |
Operating altitude | 2000 m |
Storage temperature | -40 °C |
Operating humidity | 5...95% noncondensing |
Output Specifications
Load range on voltage output | >1KΩ |
---|---|
Output update time | Typical: 2.5 ms |
Number of outputs | 4 single-ended (unipolar) |
D/A converter type | R-2R ladder voltage switching |
Non-linearity | < ±0.59% (in percent full scale) |
Typical overall accuracy | ±1.17% full scale @ -20...65 °C (Only applicable to Series B I/O modules.) |
Reactive load, voltage output | <1 μF |
Reactive load, current output | <0.1 mH |
Output protection | -32 mA |
Open and short-circuit protection | Continuous |
Resistive load on current output | 0...500 Ω (includes wire resistance) |
Output ripple range | <±0.1% @ 0...500 Hz (referred to output range) |
General Specifications
Analog normal operating range | Voltage: 0...10V DC |
---|---|
Bus current draw, max | 40 mA @ 5V DC, 165 mA @ 24V DC |
Full scale analog ranges | Voltage: 0...10.5V DC, Current: 0...21 mA |
Repeatability | -0.12 to 0.12% |
Input and output group to system isolation | 30V AC/30V DC rated working voltage (IEC Class 2 reinforced insulation) type test: 500V AC or 707V DC for 1 minute |
Construction
Height | 90 mm |
---|---|
Width | 40 mm |
Depth | 87 mm |
Recommended cable | Belden 8761 (shielded), (For 1762-IT4, shielded thermocouple extension wire for the specific type of thermocouple you are using. Follow thermocouple manufacturer’s recommendations.) |
Mechanical
Weight | Shipping: 235 g (0.517 lbs.) approximately (with cartoon) |
---|---|
Vibration | Operating: 5 g @ 10...500 Hz, 0.030 in. max. peak-to-peak |
Shock | Operating: 30 g |
Common Specifications
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
---|---|
Radiated and conducted emissions | EN50081-2: Class A |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.