https://www.rockwellautomation.com/en-ar/products/details.1762-IQ32T.html
MicroLogix 32 Point Digital Input Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of digital inputs | 32 |
---|---|
Time delay at signal exchange | 8 ms |
Suitable for safety functions | No |
Digital inputs configurable | No |
Digital outputs configurable | No |
Type of voltage (input voltage) | DC |
Type of electric connection | Screw connection |
Nominal Impedance | 4.7 kOhm |
Number of commons | 4 |
Heat dissipation, max | 6.8 W @ 30.0V |
Bus current draw, max | 170 mA @ 5V DC |
ON-state current, max | 6.5 mA @ 30.0V DC |
Power supply distance rating | 6 (the module may not be more than 6 modules away from the system power supply) |
Isolated groups | Group 1: Inputs 0...7, Group 2 : Inputs 8...15, Group 3 : Inputs 16...23, Group 4 : Inputs 24...31 |
Input group to backplane isolation | Verified by one of the following dielectric tests: 1200V AC for 2 s or 1697V DC for 2 s 75V DC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | No |
Short-circuit protection, outputs available | No |
Mechanical
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 200 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis, Relay Operation: 7G |
Vibration | Operating: 10 to 500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hours per axis Relay Operation : 1.5G |
Input Specifications
Off-state current, max | 1 mA |
---|---|
Off-state voltage, max | 5V DC |
On-state voltage, min | 10V DC |
Voltage category | 24V DC sink/source |
On-state current, min | 2 mA @ 15V DC |
Operating voltage | 10…30V DC (24 points) @ 30 °C (86 °F) 10…26.4V DC (23 points) @ 60 °C (140 °F) |
Input specifications
IEC input compatibility | Type 1 |
---|
Digital Output Specification
Signal delay | On delay: 8.0 ms |
---|
Environmental
ESD immunity | EN 61000-4-2, 4 kV contact, 8 kV air, 4 kV indirect |
---|---|
Conducted RF immunity | IEC61000-4-6: 10V, 0.15...80 MHz |
EFT/B immunity | IEC61000-4-4: 2 kV, 5 kHz on signal ports |
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213, ANSI/ISA-12.12.01) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC61000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC61000-4-3: 10V/m, 80…2700 MHz, 80% amplitude modulation |
Altitude | 2000 m |
Storage temperature, min | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Documentation
For all available documentation, please see the literature results.
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.