https://www.rockwellautomation.com/en-ar/products/details.1762-IF2OF2.html
Catalog #: 1762-IF2OF2
Best Selling
MicroLogix 4 Point Analog Comb Module
Catalog #: 1762-IF2OF2
Best Selling
MicroLogix 4 Point Analog Comb Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Resolution of the analogue inputs | 12 Bit |
---|---|
Input, current | Yes |
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | Yes |
Output, voltage | Yes |
Output signal configurable | Yes |
Analogue inputs configurable | Yes |
Analogue outputs configurable | Yes |
Type of electric connection | Screw connection |
Fast transient burst | IEC1000-4-4: 2kV, 5 kHz |
Conducted immunity | IEC 1000-4-6: 10V, 0.15...80 MHz |
Radiated immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% amplitude modulation, +900 MHz keyed carrier |
Suitable for safety functions | No |
Surge immunity | IEC1000-4-5: 1kV galvanic gun |
Module power LED | On: indicates power is applied |
Environmental
Operating temperature | -20 °C |
---|---|
ESD immunity | EN 61000-4-2, 4 kV contact, 8 kV air, 4 kV indirect |
Operating altitude | 2000 m |
Storage temperature | -40 °C |
Operating humidity | 5...95% noncondensing |
Input Specifications
Common mode voltage range | -27 to 27V |
---|---|
A/D converter type | Successive approximation |
Number of inputs | 2 differential (unipolar) |
Common mode rejection | >55 dB at 50 and 60 Hz |
Input update time | Typical: 2.5 ms |
Input impedance | Voltage Terminal: 200 KΩ |
Current input protection | -32 mA |
Voltage input protection | -30 V |
Channel diagnostics | Over or under range or open circuit condition by bit reporting for analog inputs |
Output Specifications
Load range on voltage output | >1KΩ |
---|---|
Output update time | Typical: 4.5 ms |
Number of outputs | 2 single-ended (unipolar) |
D/A converter type | Resistor string |
Non-linearity | ±0.12% (in percent full scale) |
Typical overall accuracy | ±1.17% full scale @ -20...65 °C (Only applicable to Series B I/O modules.), ±0.5% full scale @ 25 °C |
Reactive load, voltage output | <1 μF |
Reactive load, current output | <0.1 mH |
Output protection | -32 mA |
Open and short-circuit protection | Continuous |
Resistive load on current output | 0...500 Ω (includes wire resistance) |
Output ripple range | <±0.1% @ 0...500 Hz (referred to output range) |
General Specifications
Analog normal operating range | Voltage: 0...10V DC |
---|---|
Bus current draw, max | 40 mA @ 5V DC, 105 mA @ 24V DC |
Full scale analog ranges | Voltage: 0...10.5V DC |
Repeatability | -0.12 to 0.12% |
Input and output group to system isolation | 30V AC/30V DC rated working voltage (N.E.C. Class 2 required) (IEC Class 2 reinforced insulation) type test: 500V AC or 707V DC for 1 minute |
Construction
Height | 90 mm |
---|---|
Width | 40 mm |
Depth | 87 mm |
Recommended cable | Belden 8761 (shielded), (For 1762-IT4, shielded thermocouple extension wire for the specific type of thermocouple you are using. Follow thermocouple manufacturer’s recommendations.) |
Mechanical
Weight | Shipping: 240 g (0.53 lbs.) approximately (with cartoon) |
---|---|
Vibration | Operating: 5 g @ 10...500 Hz, 0.030 in. max. peak-to-peak |
Shock | Operating: 30 g |
Common Specifications
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
---|---|
Radiated and conducted emissions | EN50081-2: Class A |
Valid Input/Output Data Word Formats/Ranges for 1762-IF2OF2
RAW/Proportional data | 32,760 @ 0...10V DC, 32,760 @ 4...20 mA, 31,200 @ 4...20 mA, 6240 @ 4...20 mA |
---|---|
Scaled-for-PID | 16,380 @ 0...10V DC, 16,380 @ 4...20 DC, 15,600 @ 4...20V DC, 3120 @ 4...20V DC |
Full Scale range | 10.5V DC @ 0...10V DC, 21.0 mA @ 4...20 mA, 20.0 mA @ 4...20 mA, 4.0 mA @ 4...20 mA |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.