https://www.rockwellautomation.com/en-ar/products/details.1756-PB50.html
Catalog #: 1756-PB50
Best Selling
ControlLogix DC Power Supply
Catalog #: 1756-PB50
Best Selling
ControlLogix DC Power Supply
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Type of voltage (input voltage) | DC |
---|---|
Power output | 60 W |
Output voltage at DC | 5.1 V |
Input voltage at DC | 18 V |
Input voltage, nom | 24V DC |
Inrush current, max | 30 A |
Input power, max | 85 W @ 50 °C (122 °F), 70 W @ 60 °C (140 °F) |
Current capacity | 8 A @ 50 °C (122 °F) @ 5.1V DC, 6 A @ 60 °C (140 °F) @ 5.1V DC |
Power output, max | 60 W @ 0...50 °C (32...122 °F), 50 W @ 0...60 °C (32...140 °F) |
Wire category | 1 - on power ports |
Hold-up time | 30 ms @ 18...32V DC, 60 W, 40 ms @ 18...32V DC, 50 W |
Wire size | 2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max |
Suitable for safety functions | No |
Type of output voltage | DC |
Redundancy capable | No |
Construction
Width | 78 mm |
---|---|
Height | 140 mm |
Depth | 145 mm |
Mechanical
Enclosure type rating | None (open-style) |
---|---|
Weight | 0.77 kg |
ISAGX | No |
Rockwell tire and rubber rated | No |
Conductor screw torque | 0.565 Nm |
Environmental
Vibration | 2 G @ 10...500 Hz |
---|---|
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G |
Operating temperature | 0 °C < Ta < +60 °C (+32 °F < Ta < +140 °F) |
Voltage variation | IEC 61000-4-29: 10 ms interruption on DC supply ports, 60% dips for 100 ms on DC supply ports, 100% dips for 50 ms on DC supply ports, ±20% fluctuations for 15 min on DC supply ports, 5 s interruptions on DC supply ports |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 1756-IN619 |
Technical Data | 1756-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 1756-IN619 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1756-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- Safety
- CE
- ATEX
- Australian RCM
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Safety
- CE
- ATEX
- Australian RCM
This product was certified with the above certifications as of 2024-05-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.