https://www.rockwellautomation.com/en-ar/products/details.1756-OF8H.html
Catalog #: 1756-OF8H
ControlLogix 8 Pt A/O I or V HART Module
Catalog #: 1756-OF8H
ControlLogix 8 Pt A/O I or V HART Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Input, current | Yes |
---|---|
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw-/spring clamp connection |
Wire type | Copper |
Output range | -10…10V, 0…20 mA, 4…20 mA |
Load reactance | Voltage: 1 μF, Current: 10 μH |
Terminal block torque specifications | 1756-TBNH: 1.36 Nm (12 lb. in.) |
Input conversion method | Successive approximation |
Module keying | Electronic, software configurable |
Offset drift | 100 µV/°C, 200 nA/°C |
Output conversion method | R-Ladder DAC, monotonicity with no missing codes |
Outputs | Eight voltage or current, one HART modem per module |
Data format | Integer mode (left justified, 2 s complement) IEEE 32-bit floating point |
Wire category | 2 - on signal ports |
Overvoltage protection | ±24V DC |
Module error | Voltage: 0.15% of range, Current: 0.3% of range |
Gain drift with temperature | Voltage: 20 ppm/°C, Current: 35 ppm/°C |
Voltage and current ratings | Backplane: 5.1V DC, 230 mA, 24V DC, 230 mA, Output voltage: -10...+10.4V, Output current: 4...20 mA |
Settling time | Current (no HART): <23 ms to 95% with resistive loads, current (with HART): <37 ms to 95% with resistive loads, voltage: <8.5 ms to 95% with resistive loads |
Total backplane power | 6.54 W |
Thermal dissipation | 16.78 BTU/h |
Power dissipation | 4.92 W |
Resolution | 15...16 bits for all ranges |
Wire size | 1756-TBNH: Single wire connection: 0.33...2.1 mm² (22...14 AWG) solid or stranded copper wire, rated at 105 °C (221 °F) or greater, 1.2 mm (3/64 in.) insulation maximum, 1756-TBNH: Double wire connection: 0.33...1.3 mm² (22...16 AWG) solid or stranded cop |
Calibrated accuracy | Voltage: Better than 0.1% of range @ 25 °C (77 °F) with HART disabled, Current: Better than 0.15% of range @ 25 °C (77 °F) with HART disabled |
Open circuit detection time | Current output only (output must be set to <0.1 mA) |
Module HART scan time | Analog: 12 ms, minimum, floating point, HART: typically 1 s per HART channel enabled. Estimate 10 s if all 8 channels have HART enabled, Pass through messages, handheld communicators, secondary masters, communication errors, or configuration changes can s |
Suitable for safety functions | No |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4 |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±2kV at 5 kHz on signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2kV line-earth (CM) on shielded ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Mechanical
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 |
Certification
Calibration interval | 12 months typical |
---|---|
ATEX temperature code | T4 |
IECEx temperature code | T4 |
Power
Isolation voltage | 50V (continuous), basic insulation type, output channels to backplane, No isolation between individual output channels type tested at 1500V AC for 60 s |
---|
Construction
Enclosure type rating | None (open-style) |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Safety
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-04-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Safety
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-04-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.