https://www.rockwellautomation.com/en-ar/products/details.1756-IF6I.html
Catalog #: 1756-IF6I
ControlLogix 6 Point Isolated A/I Module
Catalog #: 1756-IF6I
ControlLogix 6 Point Isolated A/I Module
Rockwell Automation announces that as of
2017-03-31T00:00:00.000Z,
the ControlLogix 6 Point Isolated A/I Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2017-03-31T00:00:00.000Z
Replacement Category:
Functional Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Input, current | Yes |
---|---|
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw-/spring clamp connection |
Channel bandwidth | 15 Hz |
Module keying | Electronic, software configurable |
Module conversion method | Sigma-Delta |
Offset drift | 2 µV/°C |
Input range | ±10.5V, 0...10.5V, 0...5.25V, 0...21 mA |
Data format | Integer mode (left justified, 2 s complement) IEEE 32-bit floating point |
Wire category | Category: 2 |
Overvoltage protection | Voltage: 120V AC/DC maximum, Current: 8V AC/DC (with onboard current resistor), maximum |
Common mode noise rejection | 120 dB @ 60 Hz, 100 dB @ 50 Hz |
Normal mode noise rejection | 60 dB @ 60 Hz |
Module error | 0.54% of range |
Gain drift with temperature | Voltage: 35 ppm/°C, 80 ppm/°C maximum, Current: 45 ppm/°C, 90 ppm/°C maximum |
Module input scan time, min | 25 ms minimum – floating point, 10 ms minimum – integer |
Settling time | <80 ms to 5% of full scale |
Total backplane power | 3.7 W |
Thermal dissipation | Voltage: 12.62 BTU/hr, Current: 14.32 BTU/hr |
Current draw | 250 mA @ 5.1V, 100 mA @ 24V |
Inputs | 6 individually isolated |
Power dissipation | Voltage: 3.7 W, maximum, Current: 4.3 W, maximum |
Resolution | 16 bit, 10.5V: 343 μV/bit, 0...10.5V: 171 μV/bit, 0...5.25V: 86 μV/bit, 0...21 mA: 0.34 μA/bit |
Calibrated accuracy | Better than 0.1% of range @ 25 °C (77 °F) |
Open circuit detection time | Positive full scale reading within 5 s |
Suitable for safety functions | No |
Onboard data alarming | Yes |
Scaling to engineering units | Yes |
Real-time channel sampling | Yes |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Operating temperature | 0 °C |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±2 kV at 5 kHz on shielded signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine wave 80% AM from 150 kHz...80 MHz on shielded signal ports |
Surge transient immunity | ±2 kV line-earth (CM) on shielded signal ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Mechanical
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Nonoperating: 30 G |
Slot width | 1 |
Certification
Calibration interval | 6 months |
---|---|
IEC temperature code | T4 |
Input Specifications
Input impedance | Voltage: >10 MΩ, Current: 249 Ω |
---|
Power
Isolation voltage | 250V (continuous), basic insulation type, input channels-to-backplane, and input channel-to-channel Routine tested at 1350V AC for 2 s |
---|
Construction
Enclosure type rating | None (open-style) |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Safety
This product was certified with the above certifications as of 2024-04-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Safety
This product was certified with the above certifications as of 2024-04-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.