https://www.rockwellautomation.com/en-ar/products/details.1756-IF4FXOF2F.html
Catalog #: 1756-IF4FXOF2F
Best Selling
ControlLogix 4 Point Analog Comb Module
Catalog #: 1756-IF4FXOF2F
Best Selling
ControlLogix 4 Point Analog Comb Module
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Input, current | Yes |
---|---|
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw-/spring clamp connection |
Output range | ±10V, 0…20 mA |
Terminal block torque specifications | 1756-TBCH: 0.5 Nm (4.4 lb.in) |
Input conversion method | Successive approximation |
Module keying | Electronic, software configurable |
Offset drift | 50 µV/°C, 1 µV/°C |
Output conversion method | R-Ladder DAC, monotonicity with no missing codes |
Drive capability | Voltage: >2000 Ω, Current: 0...750 Ω |
Input range | ±10V, 0...10V, 0...5V, 0...20 mA |
Data format | Integer mode (left justified, 2 s complement) IEEE 32-bit floating point |
Wire category | 2 - on signal ports |
Overvoltage protection | Voltage: 30V DC, input, Current: 8V AC/DC, input, Output: 24V DC |
Module error | Input: 0.2% of range, Voltage: 0.2% of range, output, Current: 0.3% of range, output |
Gain drift with temperature | Voltage: 25 ppm/°C maximum, input, Current: 35 ppm/°C maximum, input, Voltage: 25 ppm/°C maximum, output, Current: 50 ppm/°C maximum, output |
Voltage and current ratings | Backplane: 375 mA @ 5.1V DC, 100 mA @ 24V DC, Analog inputs: -10...+10V, 4...20 mA, Analog outputs: -10...+10V, 4...20 mA |
Module scan time | 300 µs minimum |
Thermal dissipation | Voltage: 14.66 BTU/hr, Current: 16.02 BTU/hr |
Current draw | 375 mA @ 5.1V, 100 mA @ 24V |
Power dissipation | Voltage: 4.3 W, Current: 4.7 W |
Resolution | Input: Approx 14 bits across ±10.5V DC (21V total), ±10.5V range: 1.3 mV/bit, 14 bit effective, 0...10.5V range: 1.3 mV/bit, 13 bit effective, 0...5.25V range: 1.3 mV/bit, 12 bit effective, Approx 12 bits across 21 mA, 0...21 mA range: 5.25 μA/bit, Output |
Wire size | Single wire connection (1756-TBCH): 0.33...2.1 mm² (22...14 AWG) solid or stranded shielded copper wire, rated at 105 °C (221 °F) or greater, 1.2 mm (3/64 in.) insulation maximum, Single wire connection (1756-TBS6H): 0.33...2.1 mm² (22...14 AWG) solid or |
Calibrated accuracy | Input: 0.05% of range immediately after calibration Better than 0.1% of range within calibration interval @ 25 °C (77 °F), Output: 0.05% of range immediately after calibration Better than 0.1% of range within calibration interval @ 25 °C (77 °F) |
Open circuit detection time | Input: Positive full-scale reading within 1 s, Output: Current output only (output must be set to >0.1 mA) |
Suitable for safety functions | No |
Update period for all channels (RPI), min | 1 ms |
Number, output | 2 high-speed voltage or current |
Number, input | 4 high-speed, submillisecond, differential |
Short circuit protection | Electronically current limited to 21 mA or less |
Output settling time | <2 ms to 95% of final value with resistive loads |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Power consumption | 4.3 W |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±2 kV at 5 kHz on shielded signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine wave 80% AM from 150 kHz...80 MHz on shielded signal ports |
Surge transient immunity | ±2 kV line-earth (CM) on shielded signal ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2700...6 |
Nonoperating temperature | -40 °C |
Mechanical
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 |
Certification
Calibration interval | Input: 12 months, Output: 12 months |
---|---|
ATEX temperature code | T4 |
IECEx temperature code | T4 |
General Specifications
Repeatability | ±1 least significant bit (LSB) |
---|
Input Specifications
Input impedance | Voltage: >1 MΩ, Current: 249 Ω |
---|
Power
Isolation voltage | 250V (continuous), Reinforced insulation type, inputs and outputs to backplane, No isolation between individual inputs or outputs |
---|
Construction
Enclosure type rating | None (open-style) |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1756-TD002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- CE
- ATEX
- IECEx Scheme
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- CE
- ATEX
- IECEx Scheme
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.