https://www.rockwellautomation.com/en-ar/products/details.1606-XLS480E.html
Catalog #: 1606-XLS480E
Best Selling
Power Supply, 480 W, 24V DC, No Special Function, Performance Family, Global Input Voltage
Catalog #: 1606-XLS480E
Best Selling
Power Supply, 480 W, 24V DC, No Special Function, Performance Family, Global Input Voltage
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Power output | 480 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 110 V |
Derating | 12 W/°C |
DC OK relay contact | Yes |
Input inrush current limiter | Active |
Output voltage | 24...28V DC |
Power factor | 0.90 typical |
Operational range | 88...188V DC |
Reserve power (typ. 4 s) | 30 A, 24V DC |
Rated output current | 20 A, 24V DC |
External input fuse, min | B-10 A or C-10 A |
Power losses | 31.4 W typical |
Sub group | Performance family |
Hold-up time | 31 to 51 ms |
Efficiency | 94.5% typical |
Input inrush current | 9 A/7 A |
Input voltage | 100...240V @ AC, 47...63 Hz |
Rated input current | 4.6 A, 100V AC |
Special feature | ABS/GL/RINA (marine) |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Mechanical
Height | 124 mm |
---|---|
Depth | 127 mm |
Direct mounting possible | No |
Width | 82 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clamp connection |
Special functions | No special function |
MTBF | 469 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Environmental
Ripple and noise, max | 100 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 71 kh (+40 °C) |
Non-operating temperature range | -25...+70 °C, >60 °C with derating |
Construction
Weight | 1200 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.