https://www.rockwellautomation.com/en-ar/products/details.1606-XLE240E-3.html
Catalog #: 1606-XLE240E-3
Best Selling
Power Supply, Bulletin 1606 XLE Essential, 380-480VAC Three Phase Input, 24-28VDC Output, 240 Watt, 10 Amp
Catalog #: 1606-XLE240E-3
Best Selling
Power Supply, Bulletin 1606 XLE Essential, 380-480VAC Three Phase Input, 24-28VDC Output, 240 Watt, 10 Amp
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Max. output current 1 | 10 A |
Nominal value output current 1 | 10 A |
Power output | 240 W |
Voltage type of supply voltage | AC |
1st secondary output voltage | 24 V |
Rated supply voltage at AC 50 Hz | 380 V |
Rated supply voltage at AC 60 Hz | 380 V |
Power reserves | 20 % |
Input inrush current limiter | Active |
Power factor | 0.53 typical |
Output current range | 10 to 8.6 A |
External input fuse, min | B-6 A or C-3 A |
Power losses | 18.6 W typical |
Derating | 6 W/°C |
Efficiency | 92.8 % typical |
Input inrush current | 4 A/4 A |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Mechanical
Height | 124 mm |
---|---|
Depth | 117 mm |
Direct mounting possible | No |
Width | 62 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
MTBF | 975 kh (+40 °C, SN29500) |
Wall mounting possible | Yes |
Environmental
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 54 kh (+40 °C) |
Construction
Weight | 750 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.