https://www.rockwellautomation.com/en-ar/products/details.1492-WFB424.html
Catalog #: 1492-WFB424
Best Selling
Terminal Block, Screw Connection, Fusible, with LED Blown Fuse Indicator, 8 x 50.7 x 39.4mm (0.31 x 2.0 x 1.55 in), 1 Pole, Black, Pkg. Qty. of 50, VOLTAGE RATING UR - 10...57V AC/DC, CSA - 10...57V AC/DC, IEC - 10...57V AC/DC, MAXIMUM CURRENT RATING UR
Catalog #: 1492-WFB424
Best Selling
Terminal Block, Screw Connection, Fusible, with LED Blown Fuse Indicator, 8 x 50.7 x 39.4mm (0.31 x 2.0 x 1.55 in), 1 Pole, Black, Pkg. Qty. of 50, VOLTAGE RATING UR - 10...57V AC/DC, CSA - 10...57V AC/DC, IEC - 10...57V AC/DC, MAXIMUM CURRENT RATING UR
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1492-UM001 |
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1492-UM001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.