https://www.rockwellautomation.com/en-ar/products/details.1492-WD6.html
Catalog #: 1492-WD6
Terminal Block, Screw Connection, Feed Through - Two Circuit, 7 x 78 x 63.05 mm (0.28 x 3.08 x 2.48 in), 1 Pole, Gray, Pkg. Qty. of 20, VOLTAGE RATING UR - 300V AC/DC, CSA - 300V AC/DC, IEC - 500V AC/DC, MAXIMUM CURRENT RATING UR - 50A, CSA - 55A, IEC
Catalog #: 1492-WD6
Terminal Block, Screw Connection, Feed Through - Two Circuit, 7 x 78 x 63.05 mm (0.28 x 3.08 x 2.48 in), 1 Pole, Gray, Pkg. Qty. of 20, VOLTAGE RATING UR - 300V AC/DC, CSA - 300V AC/DC, IEC - 500V AC/DC, MAXIMUM CURRENT RATING UR - 50A, CSA - 55A, IEC
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.