https://www.rockwellautomation.com/en-ar/products/details.1492-PD4.html
Catalog #: 1492-PD4
Terminal Block, Push-in connection, IEC, Feed-Through, 4mm, Double Level, 4 Connection Points, Grey, Package Qty 50 Terminal Block, Push-in connection, IEC, Feed-Through, 4mm, Double Level, 4 Connection Points, Grey, Package Qty 50
Catalog #: 1492-PD4
Terminal Block, Push-in connection, IEC, Feed-Through, 4mm, Double Level, 4 Connection Points, Grey, Package Qty 50 Terminal Block, Push-in connection, IEC, Feed-Through, 4mm, Double Level, 4 Connection Points, Grey, Package Qty 50
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 6.1 mm |
---|---|
Height | 53.5 mm |
Density | 49 pcs/ft (100 pcs/m) per UL/CSA/IEC/ATEX |
Construction
Colour | Grey |
---|---|
Length | 100 mm |
Wire strip length | 12 mm per UL/CSA/IEC/ATEX |
Wire range | 26...10 AWG rated cross section per UL/CSA, 4 mm² rated cross section per IEC, 4 mm² rated cross section per ATEX |
Electrical
Current, max | 32 A per UL/CSA, 32 A per IEC, 25 A per ATEX |
---|---|
Voltage rating | 600V AC/DC per UL/CSA, 800V AC/DC per IEC, 550V AC/DC per ATEX |
Number of levels | 1 |
Internally connected stages | Yes |
Type of electrical connection 1 | Push-in clamp connection |
Environmental
Operating temperature | -60 °C |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.