https://www.rockwellautomation.com/en-ar/products/details.1492-CABLE010D.html
Catalog #: 1492-CABLE010D
Connection Products, Digital Cable, 1.0 m (3.28 ft), 1492-CABLE(1)D Pre-WIRED DISC
Catalog #: 1492-CABLE010D
Connection Products, Digital Cable, 1.0 m (3.28 ft), 1492-CABLE(1)D Pre-WIRED DISC
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Cable length | 1 m |
---|---|
Status indication | Pre-wired cables for 1746 discrete I/O modules, 20-pin IFM connector |
Mechanical
Cable type | Digital cable |
---|---|
Bulletin number | Connection products |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Selection Guide | 1492-SG121 |
Technical Data | 1492-TD008 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Selection Guide |
---|---|
PUBLICATION NUMBER | 1492-SG121 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1492-TD008 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.