https://www.rockwellautomation.com/en-ar/products/details.1485T-P2T5-T5C.html
Catalog #: 1485T-P2T5-T5C
DeviceNet Power Device
Catalog #: 1485T-P2T5-T5C
DeviceNet Power Device
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Rated voltage | 25 V |
---|---|
Number of drop ports | 2 drop connectors |
Assembly rating | 25V, 3 A |
Material | Black Polymer |
Enclosure type rating | NEMA 3, 4X, 12 and 13, 1200 psi (8270 kPa) at 60 °C (140 °F), temperature washdown |
Drop connector type | Cable glands designed for use with devicenet thin cable, drop cable connection via terminal block connectors |
Trunk connection | Cable glands designed for use with devicenet thin cable, trunk cable connection via terminal block connectors |
Width, approx | 98 mm |
Depth, approx | 111.2 mm |
Keyway orientation | Standard key location |
Construction
Max. total current | 6 A |
---|---|
With LED indication | No |
Colour housing | Black |
Product type feature | Standard material: Epoxy-coated Zinc coupling nuts |
Environmental
Degree of protection (NEMA) | 13 |
---|---|
Relative humidity | 5...95% (noncondensing) |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Electrical
Current, max | 3 A per trunk |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.