https://www.rockwellautomation.com/en-ar/products/details.1485P-RDR5.html
Catalog #: 1485P-RDR5
DeviceNet Connection Device
Catalog #: 1485P-RDR5
DeviceNet Connection Device
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Rated voltage | 50 V |
---|
Mechanical
Diameter connector | 25.4 mm |
---|---|
Operating temperature | -20 °C |
Drop connector type | Micro trunk T-port |
Assembly rating | 250V, 4 A |
Trunk connection | Micro trunk T-port |
Number of drop ports | T-port (1 drop connector) with micro trunk connectors |
Enclosure type rating | NEMA 6P, 12 and 13, IP 67 (IEC 529), 1200 psi (8270 kPa) washdown |
Keyway orientation | Micro T-port with standard configuration (1 male connector to two female connectors) |
Bulletin number | Tap devices used to provide drop connections, allowing connection of DeviceNet products to a DeviceNet trunk |
Material | PUR |
Degree of protection (IP), mounted | IP67 |
Coupling nut material | Epoxy-coated Zinc |
Contact material | Gold over nickel-plated brass |
Construction
Special characteristic | Standard material: Epoxy-coated Zinc coupling nuts |
---|---|
With status indication | No |
Contact type | Pin |
Material of contact surface | Gold |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.