https://www.rockwellautomation.com/en-ar/products/details.1485P-P1H4-R5.html
Catalog #: 1485P-P1H4-R5
DeviceNet Connection Device, KwikLink Heavy Duty Connector, Micro Female, Non-sealed Version
Catalog #: 1485P-P1H4-R5
DeviceNet Connection Device, KwikLink Heavy Duty Connector, Micro Female, Non-sealed Version
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP), mounted | IP67 |
---|---|
Vibration | 1.5 mm displacement @ 10...500 Hz, 10 G peak, 3 planes |
Special characteristic | Kwiklink heavy duty style connector modules including splice kits |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Construction
Height | 50 mm |
---|---|
Depth | 49 mm |
Width | 45 mm |
Cable length | Not applicable |
Drop connector | Micro female |
Sealed or non-sealed | Non-sealed version |
Accessory | Not applicable |
Material | Valox® |
Mounting method | Freely positionable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.