https://www.rockwellautomation.com/en-ar/products/details.1485K-P3F5-R5.html
Catalog #: 1485K-P3F5-R5
DeviceNet Physical Media, KwikLink Cordset - PVC, Standard Passive Cable, Micro, Straight Female, Standard 5-Pin, Micro, Right Angle Male, Standard 5-Pin, Micro, Right Angle Male, Micro, Straight Female, Standard - Epoxy Coated Zinc, 3 M, 3.0
Catalog #: 1485K-P3F5-R5
DeviceNet Physical Media, KwikLink Cordset - PVC, Standard Passive Cable, Micro, Straight Female, Standard 5-Pin, Micro, Right Angle Male, Standard 5-Pin, Micro, Right Angle Male, Micro, Straight Female, Standard - Epoxy Coated Zinc, 3 M, 3.0
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 5 |
---|---|
Operating temperature | -20 °C |
Number of pins | Standard 5-pin |
Second end conductors | Standard 5-pin |
First end connector style | Micro, right angle male |
Cable diameter | 6 mm (0.24 inch) |
Cable type | Lite flat media, oil resistant grey PVC jacket, unshielded, 22 AWG power conductors, 24 AWG signal conductors |
Material | Lite flat media, coupling nut: Epoxy-coated Zinc, lite flat media, connector: molded oil-resistant PUR, lite flat media, contact: Gold-plated Palladium Nickel |
Construction
Cable length | 3000 mm |
---|---|
Special characteristic | Standard - Epoxy coated Zinc |
Second end termination style | Micro, straight female |
Material of contact surface | Gold |
Electrical
Current, max | 3 A |
---|---|
Cable details | Standard passive cable |
Current capacity | Lite flat media: 4 A |
Environmental
Temperature range | -20 °C |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.