https://www.rockwellautomation.com/en-ar/products/details.1485F-P2N5-A.html
Catalog #: 1485F-P2N5-A
DeviceNet Physical Media, DeviceNet Receptacle, Standard Passive Cable, Standard 5-Pin, Mini, Straight Female, Cable, Thick Grey PVC, Standard - Epoxy Coated Zinc
Catalog #: 1485F-P2N5-A
DeviceNet Physical Media, DeviceNet Receptacle, Standard Passive Cable, Standard 5-Pin, Mini, Straight Female, Cable, Thick Grey PVC, Standard - Epoxy Coated Zinc
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 5 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -40 °C |
Number of conductors | Thick: 1 pair 15 AWG, 1 pair 18 AWG, and drain |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
First end connector style | Mini, straight female |
Cable diameter | Thick: 11.2 mm |
Material | Jacket: grey PVC |
With PE-connection | No |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 300 V |
---|---|
Rated current In | 9 A |
Current, max | Thick: 8 A (4A NEC) |
Cable details | Standard passive cable |
Assembly rating | Thick: 300V, 9 A (4 A NEC) |
Cable rating | Thick: UL-type PLTC 300V or CM 75 °C (167 °F) or AWM style 2464, CSAAWM I/II A/B 80 °C (176 °F) 300V FT1 |
Construction
With shield connection | No |
---|---|
Cable length | 2000 mm |
Screw-in thread | 1/2 inch |
Length | 63.5 mm |
Second end termination style | Cable, thick grey, PVC |
Product type feature | Standard - Epoxy coated Zinc |
Diameter | 22.2 mm |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Device type | Receptacle |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1485-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.