https://www.rockwellautomation.com/en-ar/products/details.140M-C2E-A16.html
Catalog #: 140M-C2E-A16
Motor Protection Circuit-Breaker
Catalog #: 140M-C2E-A16
Motor Protection Circuit-Breaker
Rockwell Automation announces that as of
2022-02-25T00:00:00.000Z,
the Motor Protection Circuit-Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-02-25T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
140MT-C3E-A16
[https://www.rockwellautomation.com/en-ar/products/details.140MT-C3E-A16.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
With integrated auxiliary switch | No |
---|---|
With integrated under voltage release | No |
Rated short-circuit breaking capacity lcu at 400 V, AC | 100 kA |
Rated operation power at AC-3, 400 V | 0.02 kW |
Rated operating voltage | 230 A |
Type of control element | Turn button |
Overload release current setting | 0.1 A |
Type of electrical connection of main circuit | Screw connection |
Magnetic release current per IEC | 2.1 A |
Rated operational current (Ie) per IEC | 0.16 A |
Magnetic trip current | 2.1 A |
Short circuit current (Type 2 coordination), max-inv | 65 kA @ 480V |
Current range | 0.1...0.16 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 100 kA @ 690V |
Rated service short circuit breaking capacity (Ics) per IEC | 100 kA @ 690V |
Rated operating voltage, max | 690V per IEC, SEV, VDE0660 |
Electrical life cycle | (Ie max.) 100000 operations |
Short circuit current for combination motor controller with 100-K contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for combination motor controller with 100-C contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type F |
Short circuit current for self-protected combination motor controller with 100-C contactor, max-inv | 65 kA @ 480Y/277V, UL 508-Type E |
Switching of standard motors per IEC | 0.06 kW @ 690V, 3-phase |
KW rating, max | 0.06 kW @ 690V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 690V |
Short circuit current for group motor installation with 100-K contactor, max-inv | 65 kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-K contactor, max-inv | 65 kA @ 480V, UL 508-manual motor controller |
Short circuit current for group motor installation with 100-C contactor, max-inv | 65 kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect with 100-C contactor, max-inv | 65 kA @ 480V, UL 508-manual motor controller |
Rated thermal current | 0.1...32 A @ 60 °C ambient temperature (Ith)-inv |
Short circuit current for tap conductor protection, max | 65 kA @ 480Y/277V per UL 508-manual motor controller |
Short circuit current for combination motor controller, max | 65 kA @ 480V/277V per UL 508-self-protected (Type E) |
Fuse or circuit breaker per NEC, max | 450 A, UL 508-manual motor controller |
Fuse or circuit breaker rating per NEC, max | 450 A, UL 508-manual motor controller with 100-C contactor |
Short circuit current for group motor installation, max | 65 kA @ 480V, UL 508-manual motor controller |
Short circuit current for motor disconnect, max | 65 kA @ 480V, UL 508-manual motor controller |
Magnetic release current | Fixed setting 13...14 x Ie max. Ie max. = maximum values of setting ranges, (±20 %) |
Number of poles | 3 |
With thermal protection | Yes |
Phase failure sensitive | Yes |
Switch off technique | Thermomagnetic |
Switching frequency, max | 25 ops/h |
Trip class | 10 |
Rated frequency | 50/60 Hz |
Rated supply current | 0.1 A |
Total power loss (Pv) for circuit breaker at rated load operating temperature-inv | 6 W |
Phase loss protection | Differential release |
Fuse or circuit breaker rating with 100-K contactor per NEC, max | 450 A, UL 508-manual motor controller |
Main circuits/overvoltage category | 6kV/III @ rated impulse withstand voltage (Uimp) |
Auxiliary circuits/overvoltage category-inv | 6kV/III @ rated impulse withstand voltage (Uimp) |
Construction
Width | 45 mm |
---|---|
Depth | 74.5 mm |
Height | 90 mm |
Contactor size (Type 2 coordination), min-inv | 100-C09 @ 600V |
Frame size | Frame size C, 32 A |
Contactor size, min-inv | 100-K05: UL-508-Type F combination motor controller |
Device construction | Built-in device fixed built-in technique |
Mechanical
Degree of protection (IP) | IP2X |
---|---|
Weight | 317 lb |
Mechanical life operations | 100000 /h |
Breaking capacity | Standard breaking capacity |
Protection type | Adjustable thermal/fixed magnetic (13 x In) |
Factory option | No circuit-breaker auxiliary or trip contacts |
Terminal type | Screw connection |
Vibration resistance | Operation (60068-2-6): 5 G |
Shock resistance | Transport (60068-2-27): 30 G, 11 ms, all axes |
Environmental
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -20 °C |
Site altitude | To 2000 N.N.(m) |
Moisture heat | 40 °C, relative humidity 93 %, 56 days (60068-2-3)-inv |
Dry heat | 100 °C, relative humidity < 50 %, 7 days (60086-2-2)-inv |
Dependence on temperature | No current reduction @ 60 °C-inv |
Moisture change climate | 23 °C/83 % relative humidity and 40 °C/92 % relative humidity, 56 cycles (600068-2-30)-inv |
Pollution degree | 3 |
Certification
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|---|
Overload protection characteristics | IEC 60947-4-1 motor protection |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140M-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140M-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.