Points view parameters
The
Points
view includes these parameters:Parameter | Description |
|---|---|
Point | Displays the point number to configure. |
Input Filter Time Off ® On | Sets the value which maps to an off to on filter time.
|
Input Filter Time On ® Off | Sets the value which maps to an on to off filter time.
|
Type 3-d Open Wire Detection | Enables open wire detection on the point when selected. Type 3-d Open Wire Detection is not available in Run mode.Tip : Type 3-d Open Wire Detection is visible when Discrete device type is IEC 61131-2 Type 3-d Digital Input. |
Type 3-d Short Circuit Detection | Enables short circuit detection on the point when selected. Type 3-d Short Circuit Detection is not available in Run mode.Tip : Type 3-d Short Circuit Detection is visible when Discrete device type is IEC 61131-2 Type 3-d Digital Input. |
Diagnostics | Opens Points Diagnostics . |
Provide Feedback