Device-defined data type (AB: 1756_DO_AC_Diag:I:0)
This table lists the device-defined data types created according to the selected
Communication Format
when creating the device.Comm Format: Full Diagnostics - Output Data, Listen Only - Full Diagnostics - Output Data, Full Diagnostics - Scheduled Output Data
Member Name | Type | Default Display Style | Description |
|---|---|---|---|
Fault | DINT | Binary | For output devices, the Off/On status for the output point echoed back from the output device. This is used to verify proper communication only. No field side verification is done. For field side verification, see OutputVerifyFault.
|
Data | DINT | Binary | Off/On status for the output point.
|
CSTTimestamp | DINT | Decimal | Coordinated System Time Timestamp -For output devices, the timestamp of diagnostic input data, including fusing, that is updated whenever a diagnostic fault occurs or goes away. |
FuseBlown | DINT | Binary | Fuse is Blown - An electronic or mechanical fuse has detected a short or overload condition for an output point. All FuseBlown conditions are latched and must be reset.
|
NoLoad | DINT | Binary | No Load – Output diagnostic that indicates the absence of a load; for example, a wire is disconnected from the device. This diagnostic only operates in the OFF state.
|
OutputVerifyFault | DINT | Binary | Output Verify - Diagnostic that indicates that the output has been commanded to the ON state but the output has not been verified to be ON. For example, a shorted output would result in a fault.
|
FieldPwrLoss | DINT | Binary | Field Power Loss - AC input or output diagnostic detects that field power has failed or is disconnected from the device.
|
Provide Feedback