Loading

ProSoft Technology

IEC 61850 Client Communication Module for ControlLogix

This module allows Rockwell Automation® ControlLogix® PACs to interface with IEC 61850 Intelligent Electronic Devices (IEDs), such as substation power monitors and protective relays.

Industrial customers rely on hundreds of IEDs from various vendors. The module supports up to 40 IEDs on a redundant PRP-enabled network, and up to 225 I/O connections to the ControlLogix processor. The in-rack product integrates seamlessly with a library of electrical protection devices from Rockwell Automation®.

The module supports GOOSE Publisher and messaging, helping to eliminate the need for hard wiring to the I/O modules in the ControlLogix; and features an Add-On Profile and custom-generated Add-On Instruction.

 

Available for sale: October 2021

IEC 61850 Client Communication Module for ControlLogix
For more information, contact: 
EmailEmail
Erik Syme, ProSoft Technology

Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Vertrieb kontaktieren
  • Kundenbetreuung kontaktieren
  • Technischen Support kontaktieren
  • Telefonsupport
  • Allgemeine Fragen
  1. Chevron LeftChevron Left Schweiz Chevron RightChevron Right
  2. Chevron LeftChevron Left Unt... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Spe... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left ProSoft Technology IEC 61850 Chevron RightChevron Right