Loading

Endress+Hauser USA

Proline 10 – The New Flowmeter Line

The Proline 10 flowmeter line is uncompromisingly simple, user-friendly and intuitive over the entire device life cycle. The various Proline 10 flowmeters cover a wide range of basic applications in all kinds of industries. The Proline Promag electromagnetic flowmeters are ideally suited for conductive liquids, as well as for volume measurement of water and corrosive liquids (Promag W 10 / Promag H 10 / Promag D 10) or even for chemically aggressive fluids (Promag P 10). The Promass K 10 Coriolis flowmeter measures both liquids and gases in utilities with minimal operating costs. Simplicity starts with the quick selection of the ideal device. Commissioning and operation are time-saving thanks to a commissioning wizard, an auto-rotatable LCD touch screen and the SmartBlue app via Bluetooth. The integrated device diagnostics categorize errors in accordance with NAMUR NE107, visualize their cause and offer appropriate remedies.

 

Available for sale: Available now

Proline 10 – The New Flowmeter Line
For more information, contact: 
EmailEmail
Adam Booth, Endress+Hauser USA

Learn more about this partner and their new innovations

Endress+Hauser, a Star level sponsor for the 2021 Automation Fair event
Star Exhibitor
Endress+Hauser

A global leader in measurement instrumentation, Endress+Hauser teams with Rockwell Automation to provide pre-engineered and validated solutions in the process industry.

Learn more about Endress+Hauser
EVO 2.0 – The New Cerabar and Deltabar Generation
Endress+Hauser USA - Hardware
EVO 2.0 – The New Cerabar and Deltabar Generation

EVO 2.0 is Endress+Hauser’s second generation of our Cerabar and Deltabar devices. The new absolute/ gauge and differential pressure transmitters relieve the burden on personnel through intelligent functions and thus save costs. 

Learn more

 

Located in the Endress+Hauser USA exhibit

SpectraSensors J22 TDLAS Gas Analyzer
Endress+Hauser USA - Hardware
SpectraSensors J22 TDLAS Gas Analyzer

SpectraSensors J22 TDLAS Gas Analyzer provides an exceptionally reliable measurement. It is tailored for natural gas pipeline operators and suppliers who want to meet quality and productivity specifications, ensure human safety and asset integrity. 

Learn more

 

Located in the Endress+Hauser USA exhibit


Automation Fair Logo
Register to attend

View all the new products and solutions

Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.  

Learn more about these technologies by visiting the exhibit hall at the event.  Automation experts will be ready to discuss how you can advance your operation. 

View all the New Products and Solutions
  • Vertrieb kontaktieren
  • Kundenbetreuung kontaktieren
  • Technischen Support kontaktieren
  • Telefonsupport
  • Allgemeine Fragen
  1. Chevron LeftChevron Left Schweiz Chevron RightChevron Right
  2. Chevron LeftChevron Left Unt... Chevron RightChevron Right
  3. Chevron LeftChevron Left Eve... Chevron RightChevron Right
  4. Chevron LeftChevron Left Spe... Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Event Chevron RightChevron Right
  6. Chevron LeftChevron Left New Products and Solutions at Automation Fair Chevron RightChevron Right
  7. Chevron LeftChevron Left Endress+Hauser Proline 10 Chevron RightChevron Right