Our Bulletin 42JS and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting holes spacing of 25.4 mm. Each model offers PNP or NPN and light operate or dark operate outputs.
Popular Resources/Quicklinks
Overview
Bulletin 42JT VisiSight™ Miniature Photoelectric Sensors
- Incorporates embedded IO-Link communication protocol in select 42JT sensors to help minimize downtime and increase productivity
- IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
- Class 1 "Eye Safe" red laser beam
- Unique "auto PNP/NPN" output reduces stocking cost and simplifies installation and maintenance
- Teach push button for sensitivity and LO/DO selection
- IP69K and ECOLAB rated enclosure
- Visible red LED light source for ease of alignment
- Clear object detection
- Color and contrast detection
Bulletin 42JS VisiSight Miniature Photoelectric Sensors
- Linear sensitivity adjustment knob or no adjustment models
- IP67 rated enclosure
- Visible red LED light source for ease of alignment
- Sensors on IO-Link Can Enable the Connected Enterprise — Find out how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.
Specifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- IO-Link
Documentation
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
- Sensor Selection Tool - Select your sensor by industry and application.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.