Our Bulletin 45PVA Part Verification Light Array Photoelectric Sensors are specifically designed for bin-picking applications and object detection in the parts assembly industry. When used as part of a suitably configured bin-picking system, the 45PVA effectively prevents mispicks to enhance efficiency and minimize downtime. It is also the ideal sensing solution for today's error-proofing initiatives, particularly those in the automotive industry.
Popular Resources/Quicklinks
Overview
- Specifically designed for error proofing bin-picking applications
- Optional red warning light indicator to notify operator of incorrect component selection
- NPN or PNP dip switch selectable output reduces crib inventory requirements
- Two frequency, DIP switch selectable cross-talk protection
Specifications
Certifications
- CE Marked for all applicable directives
- c-UL-us Listed