Bulletin 871P Rectangular Sensors for Canning are specifically designed for sensing size 202 to 704 metal cans without physical contact. These sensors are tailored for the canning industry in functionality and environmental ratings. Short- and long-range models are available in AC and DC versions. A DC-powered model is available for applications that require can-movement sensing.
Popular Resources/Quicklinks
Overview
- Models to detect can motion or simple can presence/absence
- Short circuit, overload, transient noise, false pulse, and reverse polarity protection
- Stainless steel housing
- NEMA 6P, IP67 enclosure
- 1200 psi (8270 kPa) washdown
- Applications include:
- Material handling
- Packaging
- Food processing
- Transportation
Specifications
Certifications
- CE Marked for all applicable directives
- UL Listed