Our Bulletin 800P Touch/Palm Operators are made for applications requiring electromechanical operation for safety, resistance to RFI, and an ergonomically sensitive design to reduce risk factors associated with cumulative trauma disorders. These units, with articulated operation, offer reduced operating force over standard drive units by permitting the button head to tilt for added comfort and mechanical advantage.
Overview
- Ergonomically designed
- Complies with ANSI B11.1 codes for punch press safety
- Dependable sealing
- Easy to retrofit
Specifications
Certifications
- CE Compliant
- CSA Certified — LR1234
- UL Listed — File No. E14840; Guide No. NKCR
Standards Compliance
- CSA 22.2, No 14
- UL 508